No. 1 global supplier of Machine Safety Source: ARC Advisory Group

Share this page  
Sistema Performance Level Calculator

Sistema Performance Level Calculator

The SISTEMA tool automates calculation of the attained Performance Level from the safety-related parts of a machine’s control system to (EN) ISO 13849-1. Data for Rockwell Automation machinery safety products is now available in the form of a library file to be used with the SISTEMA calculation tool. The combination of the two gives machinery and system designers comprehensive time-saving support in evaluating safety to (EN) ISO 13849-1.

Legal Notice with regards to Rockwell Automation SISTEMA Libraries

Download SISTEMA Software

Download SISTEMA Software

To download the software click here
Rockwell Automation Functional Safety Data Sheet

Rockwell Automation Functional Safety Data Sheet

This pdf document displays functional safety data in a simple, easy to view format.

File version: SAFETY-SR001H-EN-E

Download now
Rockwell Automation SISTEMA v2 library for Safety Components

Rockwell Automation SISTEMA library

This Rockwell Automation SISTEMA library is in the industry standard VDMA 66413 format. All future updates to the Rockwell Automation SISTEMA library will be in this format. To use this Library: Open SISTEMA Version 2.0.7, click on tab "VDMA Library", then click on tab "Add Library".

File version: VDMA66413_20_70_20180430_
Rockwell_Automation.xml Date: August 2018

Download now